AKD-C/N & MKD-C/N TÜV Safety Certificate
Versions des fichiers
|
08-2026
TÜV safety certificate for AKD-C/N & MKD-C/N drives stating that the products comply with the relevant standards (PL d / Cat. 3 according to EN ISO 13849-1 and SIL 2 according to EN 61800-5-2 / EN 61508) and can be used in safety-related application up to SIL 2 and PL d. |
Accueil >
Base de connaissances >
FAQ >
Téléchargements >