Skip to main content
 

The Safety Concept S700 offers the highest level of safety with standard components and facilitates both a flexible and cost-optimised solution.

S700

For many years now, this has been one of our most powerful and feature rich servo drives offering:

  • 110 – 480 VAC, 1 or 3-phase, 50 – 60 Hz, up to 72A continuous
  • Legacy bus support including PROFINET, DeviceNet, PROFIBUS DP, SERCOS II and RS232
  • EtherCAT, CANopen fieldbus support
  • Optional functional safety up to SIL3
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Motion Control for intelligent hydraulics

Motion Control for intelligent hydraulics >

KOLLMORGEN develops a standardized servo solution for fluids applications.
Success story: To get the casting die oscillating

To get the casting die oscillating >

What's new in continuous casting: SMS Concast develops actuator-driven oscillation with direct drives by KOLLMORGEN.
Servo drives simulate road behavior

IMS Gear - Servo drives simulate road behavior >

IMS Gear relies on KOLLMORGEN’s Motion Control solution for its test bench technology.
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…

Ball Racing Developments - Racing Simulators - Kollmorgen parts put BRD in pole position >

Formula One racing teams demand the highest performance from every single component, which is why motion system specialist Ball Racing Developments Ltd uses high quality parts supplied by Kollmorgen.

Distributed Servo Technology Bends Panels into Better Shape >

Challenge: Making a departure from traditional drive architectures in its new P2lean generation of machines, Salvagnini the world’s leading manufacturer of panel bending machines is using distributed servo amplifiers for positioning instead of…
Distributed servo technology bends panels into better shape

Salvagnini - Panel Bending Machines - Distributed servo technology bends panels into better shape >

DECENTRALIZED SERVO SOLUTIONS FOR METAL Distributed servo technology bends panels into better shape Salvagnini simplifies the design of its machines using drive solutions from Kollmorgen   Making a departure from traditional drive architectures…
tecodrive - Material Feed Application - Magnetic field instead of feed rollers

tecodrive - Material Feed Application - Magnetic field instead of feed rollers >

tecodrive is developing a revolutionary process for material feed applications with the help of servo drives from Kollmorgen.