Skip to main content

The world of traditional robotics and AGV is beginning to overlap into smarter, more dynamic and more versatile robots. Artificial intelligence (AI) is advancing so robots and AGVs can better operate in a human environment, with more natural navigation and without expensive external sensing markers or reflectors. Kollmorgen’s technology is in underwater ROV’s, in drone systems delivering lifesaving materials, agricultural robots, security robots, more independent AGV and intralogistics systems, nuclear handling systems and security systems. Kollmorgen has a long history in these applications, including:

  • Powered a specially designed robot, the Jason Jr., that researcher Dr. Robert Ballard used to telepresent images of the RMS Titanic on July 26, 1986.
  • Deployed laser navigation for warehousing automation in Singapore in 1997, the first of its kind to gain acceptance in Asian and global markets.

Our ability to provide a wide range of standard, configurable motors is enabling quick prototyping and fast go-to-market. We are able to provide product and solutions globally with localized production and support.

Kollmorgen offers:

  • Housed and frameless motors
  • High torque density motors
  • High power motor variants
  • Durable and long life bearing options
  • Environmental design optimizations
  • Low and high voltage design options
  • Millions of standard product variants
  • Capability to customize standard motor variants
  • 100 years of experience driving our innovation
  • Rapid prototyping of modified designs
  • Scalable production support – regionally and globally
  • Local engineering and application support
  • Online motor selection tools

Contact Us

Supporting Products

TBM Series Medium Image

TBM Series Frameless >

Our TBM series provides direct drive frameless motors designed to be directly embedded in the mechanical structure of your systems, minimizing weight, size and inertia without sacrificing performance.

AKM2G Servo Motor >

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.

KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

AC Synchronous Servo Motors

AKM™ Series Servo Motor >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

Kollmorgen Goldline® Series Servo Motors

Kollmorgen Goldline® Series Servo Motors >

The Kollmorgen Goldline® Series provides optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches. These motors are available for 230 and 400/480 VAC line voltage. We also offer…
Kollmorgen AKD Servo Drive

AKD Servo Drive >

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability