Skip to main content

Press brake and stamping machines give fabricators the ability to create precise, often-complex forms while keeping pace with productivity and efficiency requirements. Kollmorgen’s high-power and high-torque, energy-efficient servo systems can increase speed and stroke optimization in next-generation electric machines and hydraulic conversions.

Custom Options, Ultimate Control

A compact, efficient machine is a better machine. We offer an exceptionally broad range of high-precision motors with standard and custom options to accommodate any requirement in the most compact footprint while maintaining the greatest range of motion.

Our servo systems deliver the ultimate in control, with rotary and linear designs, plus direct drive motors that couple directly to the load for the ultimate precision. And our enhanced stepper designs deliver near-servo positioning without the need for feedback devices. Ready to learn more?

Optimize Backgauge Design and Footprint

Faster, more accurate back-gauge adjustment is the key to producing higher quality work, faster. Whether you are looking to move from a manual back-gauging process to an automated one or you have complex, multi-axis back-gauges, we enable seamless integration with industry-standard controllers as well as custom controllers.

Learn how our 2G Motion System reduces space and footprint requirements by 20% with no effect on performance.

Improve Performance without Redesigning Your Machine

With new technologies entering the metal forming market, engineers must find new ways to improve performance and extend life cycles. This can be particularly challenging for lean engineering teams with limited resources. Whether you are upgrading or completely redesigning a machine, performance depends on selecting the right components. This white paper walks you through all the options and how they interact so you can improve performance without a complete redesign.

Count on Trusted Support

Whether you’re upgrading your existing stamp or press break machine capabilities or embarking on an all-new design, your motion system should be designed to fit your machine, not the other way around. See how the Kollmorgen design tools can make this an easier process for you.

Top Products for Stamping and Press Brakes

Stepper

Stepper Motors >

Our high-performance, brushless, maintenance-free stepper motors provide precise, extremely cost-effective motion control.
CDDR_DDL Medium

Direct Drive Linear and Rotary Motors >

Kollmorgen pioneered the development of direct drive technology, and today offers the broadest range of direct drive motors in the industry.
Kollmorgen Frameless Motors

Frameless Motors >

Discover Kollmorgen's frameless motor range, designed for easy integration into your application, enhancing performance, efficiency and reliable motion solutions.
KBM Series Frameless

KBM Series Frameless >

The KBM series offers high performance, long life, simple installation in a motor kit that can be embedded directly in your mechanical design. A huge selection of standard motors and cost-effective modifications ensure a perfect fit.

2G Motion System

2G Motion System >

Kollmorgen introduces the next generation of motion for more ambitious machines built on more capable performance and more confident engineering. The Kollmorgen 2G Motion System harnesses the full performance potential of our leading AKM2G servo motors and perfectly matched AKD2G drives designed to deliver unrivaled power density and control. The result is significantly enhanced torque, responsiveness and SafeMotion capabilities in a compact footprint that enables easy installation and total flexibility.

Related Resources

Material Forming Overview Brochure

Material Forming Overview Brochure >

Advanced material forming processes are defined by quality, repeatability and throughput. These requirements place unique demands on the performance of the motion systems that drive cutting, bending, braking and other material forming machines.