MH172 Series High-Torque Stepper Motors
The MH172 Series provides a high-torque motor in a NEMA 66 frame size (170mm) with maximum holding torque of 5,330 oz-in (3,764 N-cm).
Specifications
| Motor Frame | Minimum Holding Torque Bipolar 2Ø On |
Rotor Inertia | *Weight | Maximum Shaft Load | Minimum Residual Torque | ||
|---|---|---|---|---|---|---|---|
| Net | Ship | Overhang | Thrust | ||||
| oz-in (N-cm) |
oz-in-s2 (kg-cm2) |
lb (kg) |
lb (kg) |
lb (kg) |
lb (kg) |
oz-in (N-cm) |
|
| MH172 | 5,330 (3,764) |
0.870 (61.4) |
53 (24) |
62 (28) |
100 (45.4) |
150 (68) |
50 (35) |
* Weight for motor with leads
Media & Downloads
| Title | Language | Date | Share URL |
|---|---|---|---|
| Kollmorgen Full-line Catalog | English | Share URLview |
These files cover the standard product family line. For environmental declarations for custom products, i.e. part numbers containing “S” or “X”, visit our Environmental Compliance search.
| Title | File Language | Date | Share URL |
|---|---|---|---|
| CE Technical Notice - Servo and Stepper Motors Efficiency | English | |
Share URL /sites/default/files/2026-01/CE%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008Jan25.pdf |
| CEL China Efficiency Labelling for Servo and Stepper Motors | English | |
Share URL /sites/default/files/2026-01/CEL%20Technical%20Notice%20on%20Efficiency%20for%20Servo%20and%20Stepper%20Motors%2008JAN25.pdf |
| China Compulsory Product Certification (CCC Technical Notice) | English | |
Share URL /sites/default/files/2026-01/CCC%20Technical%20Notice%20on%20Scope%20of%20Kollmorgen%20Products%2008JAN25.pdf |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.