

6410 Stepper Drive
These modular, high-performance microstepping drives support a broad range of requirements. These drives offer excellent value for low voltage DC input-powered applications. The 6410 model has step and direction inputs and adjustable output current from 0.625 to 5 Amps RMS with 3-position DIP switch.

Features
- Single power supply input
- Input voltage is from 24 to 75 VDC for a broad range of power sources
- Output current adjustable from 0.625 to 5 Amps RMS with 3-position DIP switch
- 4-phase bipolar chopper drive for superior current regulation and low ripple current
- Microstepping resolution is selectable via DIP switches up to 51,200 steps per revolution
- Idle current reduction reduces motor heating in many applications
- Selectable step filter rejects noise on step input
- Fault Protection:
- Line-to-line and line-to-neutral shorts
- Internal power supply under-voltage
- Bus overvoltage
- Compact size
Specifications
6410 | |
---|---|
Step Sizes | Binary or Decimal, full to 1/250 or 1/256 |
Input Voltage | 24-75 VDC |
Output Current | 0.625-7.1 amps, Peak |
Interface Inputs | Step and Direction |
Interface Outputs | n/a |
Connectors | Screw Terminal, D Sub |
Package Size W (w/heat sinks) xHxD | 39.62 x 104.90 x 82.55 mm (1.56 x 4.13 x 3.25 in) |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
6410 Drive Cover Assembly Instructions EN | English | |
Share URL /sites/default/files/public_downloads/6410_Drive_CoverAssembly_InstructionsManual_en-us.pdf |
6410 Stepper Drive Heatsink Assembly instructions | English | |
Share URL /sites/default/files/public_downloads/6410StepperDrive_UserInstructions_Manual_en-us_RevA.pdf |
6410 Stepper Drive Manual EN | English | |
Share URL /sites/default/files/public_downloads/6410_Hardware_Manual.pdf |
6410/6415 Datasheet | English | |
Share URL /sites/default/files/public_downloads/6410_6415datasheet_en-us_RevA_0.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
6410 - 6415 Stepper Drives Brochure | English | Share URLview | |
Kollmorgen Automation and Motion Control | English | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
Title | File Language | Date | Share URL |
---|---|---|---|
6410 EU RoHS Declaration (RoHS10) | English | |
Share URL /sites/default/files/public_downloads/6410-001-C-N-K%20RoHS10.pdf |
Kollmorgen EU Declaration of Conformity 64xx | English | |
Share URL /sites/default/files/public_downloads/Kollmorgen-EU-Declaration-of-Conformity-64xx.pdf |
Support
Trade Compliance | ![]() |
February 21, 2023 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.