Voice Coil Motors
Voice Coil Actuators are single phase motors which can be controller like a DC motor.
Inverting the current direction inverts the force direction. Bidirectional actuators can be realized, rotatory as well as linear.
Voice Coil motors can be controller by S300 and S700 servo amplifiers, see Operating DC motors S300-S700.
Home >
Knowledge Base >
FAQs >
Downloads >