Skip to main content

Kollmorgen Support Network

Transport and Storage | 07 Nov 2013 | |

Transport and Storage

Valid for AKD, S300, S400, S600, S700, AKM

Classification according to IEC 61800-2

Transport

Class Environment Limits Conditions
2K3 Temperature -25...+70°C rate of change max. 20K / hour
2K3 relative humidity max. 95% no condensation

Storage

Class Environment Limits Conditions
1K4 Temperature -25...+55°C rate of change max. 20K / hour
1K3 relative humidity 5...95% no condensation
- Duration < 1 year no restriction
    > 1 year Capacitors must be re-formed