Supported Linear Feedback Devices for AKD / S300 / S700
In order to support linear motors the following linear feedback devices have been tested with our drives:
| Manufacturer | Model | Resolution | Signal Period | Comment | Measuring Standard | Abs or Inc | Drive |
|---|---|---|---|---|---|---|---|
| AMO | LMKF-111 | 40 µm | 1000 µm | sin/cos 1 Vss | Inductive measuring principle | Incremental | S300/S700 |
| Heidenhain | LC115 | 20 µm | EnDat 2.2 | AKD, S300/S700 | |||
| Heidenhain | LC181 | 5 nm (digital) 20 µm (analog) |
20 µm | EnDat 2.1 / 2.2 | AKD, S300/S700 | ||
| Heidenhain | LC181 | 100 nm (digital) 16 µm (analog) |
16 µm | EnDat 2.1 | AKD, S300/S700 | ||
| Heidenhain | LC183 | 20 µm | EnDat 2.1 | Absolute | AKD, S300/S700 | ||
| Heidenhain | LC415 | 10nm | 20 µm | EnDat 2.2 | AKD, S300/S700 | ||
| Heidenhain | LC483 | 10 nm (digital) 20 µm (analog) |
20 µm | EnDat 2.1 / 2.2 | AKD, S300/S700 | ||
| Heidenhain | LIC 401x | 1 nm | EnDat 2.2 | Steel Scale | Absolute | AKD, S300/S700 | |
| Heidenhain | LIDA 400 | 20 µm | Steel Scale | Incremental | AKD, S300/S700 | ||
| Heidenhain | LS487 | 20 µm | sealed | Incremental | AKD, S300/S700 | ||
| Heidenhain | Sensor: 651871-01 Measuring tape: 681103-XX |
EnDat 2.2 | Absolute, optical | S300/S701 | |||
| Jena | LIE11 N011 FZ | 100 / Quadrant | ROD426 | Incremental | S300/S700 | ||
| Jena | LIE12 N031 FZ | 100 / Quadrant | ROD426 | Incremental | S300/S700 | ||
| Renishaw *1 | BiSS C LMA10 DC 10B 40 A 03 *1 | 1,953 µm | Biss Mode C | Magnetic | Absolute | AKD | |
| Renishaw | LM10 | .24 µm to 250 µm | 2 mm | Magnetic Scale 1 mm signal period | Incremental | AKD, S300/S700 | |
| Renishaw | RGH24 | 10 nm to 5 µm | 20 µm | Exposed | Steel Scale 20 µm signal period | Incremental | AKD, S300/S700 |
| Renishaw | RL32 | 1 nm to 50 nm | 1 nm resolution | Biss Mode C | Reflective Steel Tape | Absolute | AKD, S300/S700 |
| SICK Stegmann | Sensor: TTK70-HXA0-K02 Magnetic tape: MVM-04M-2MC-MKLB (4m) Cable: DOL-1208-G10MAC1 (10m) |
Absolute | S300/S700 | ||||
| SIKO | Sensor LE100/1 5VDC 0.3m | Accuracy 0.05mm | S300/S700 | ||||
| SIKO | MSA 111C | 1000 nm (digital) 1000 µm (analog) |
SSI | Gray code | S300/S700 | ||
| Stegmann | TTK70 | 31250 (nm) | Hiperface | S300/S700 | |||
| Willtec | Sensor: EHP1-S-Vpp-1,0-5V Magnetic tape: PM1-8-P50-1000-DB01 |
S300/S700 |
*1 only supported option - 03 (LOW active status bits)
Home >
Knowledge Base >
FAQs >
Downloads >