SSIRXD Parameter (S300-S700)
| ASCII - Command | SSIRXD | |||
| Syntax Transmit | SSIRXD [Data] | |||
| Syntax Receive | SSIRXD <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Integer8 | CANBus Object Number | 365E (hex) | |
| DIM | - | PROFIBUS PNU | 1950 (dec) IND = 1 (dec) | |
| Range | 1 ... 33 | DPR | No | |
| Default | 24 | |||
| Opmode | All | Data Type Bus/DPR | Integer8 | |
| Drive State | - | Weighting | ||
| Start Firmware | 1.0 | |||
| Configuration | No | Last Change of this Object | 1.0 | |
| Function Group | feedback | EEPROM | Yes | |
| Short Description | Sets the number of received SSI-bits | |||
Description
| The command ‘SSIRXD’ sets the number of received SSI-bits . REGISTER max. 32 bit number of bits: 1 => SSIRXD 1 2 => SSIRXD 2 … 32 => SSIRXD 32 33 => SSIRXD 33 |
Home >
Knowledge Base >
FAQs >
Downloads >