SSIRESOL Parameter (S300-S700)
| ASCII - Command | SSIRESOL | |||
| Syntax Transmit | SSIRESOL [Data] | |||
| Syntax Receive | SSIRESOL <Data> | Available in | ||
| Type | Variable rw | MMI | No | |
| ASCII Format | Integer32 | CANBus Object Number | 387B (hex) | |
| DIM | - | PROFIBUS PNU | 1691 (dec) IND = 33 (dec) | |
| Range | 32 Bits | DPR | 891 (dec) | |
| Default | 0 | |||
| Opmode | All | Data Type Bus/DPR | Integer32 | |
| Drive State | Disable + Reset | Weighting | ||
| Start Firmware | 3.07 | |||
| Configuration | No | Last Change of this Object | 2.1 | |
| Function Group | feedback | EEPROM | Yes | |
| Short Description | resolution of the SSI Linear encoder | |||
Description
| Defines the resolution of the SSI Linear encoder (FBTYPE=26/28). This parameter includes the number of counts delivered by the SSI encoder pro motor polpitch. e.g. SSI-Resolution 1µm Polpitch 28 mm = 28000 µm ENCLINES=1000 SSIRESOL=28 |
Home >
Knowledge Base >
FAQs >
Downloads >