Resolver Connector (S300 - S700)

Technical Data
| Pins | 9 |
| Temperature range | -40 to 120 °C |
| Protection class | |
| Max. current | |
| Max. voltage | |
| Test Voltage | |
| Contact resistance | |
| Mating cycles | |
| Pollution class | 3 (to EN 61948) |
| Overvoltage category | III (to EN 61948) |
| Cable diameter max. | 13 mm |
| Wire cross section | AWG 19 to 24 0.25 to 0.75 mm² |
Home >
Knowledge Base >
FAQs >
Downloads >