Skip to main content

Kollmorgen Support Network

Part Numbers for AKD-N Amphenol Connectors >

The followng table provides the Kollmorgen part numbers for the feedback connectors which are used to connect to the AKD-N.

6410 Screw Terminals - Torque Requirements >

The DC Power (2) and Motor Phases (J3) are connected by plug-in screw terminal type connectors. The torque specs for these screws, per the manufacture's data sheet is 2.2 lb-in (0.25N·m).

Eight (8) Pin AC Synchronous Motor Connections >

Superior Electric manufactured an 8 pin integral connector for the AC Synchronous SS Series motors. The connections are to B, F & G, with B being the center tap or Neutral connection.

Reference Table AKM Connectors-Feedback >

Connector code (PTC) B C C

EKM Motor Connectors and Corresponding Mating Connectors >

Kollmorgen does not offer power or feedback cables for the EKM series servomotors. Typically customer's will build their own cables for applications using the EKM motors. The EKM motor connector part numbers are shown in the EKM Catalog (attached to…
Subscribe to connectors