RediMount Adapters

General
- Micron’s innovative RediMount system provides error free installation to any motor.
- Self aligning
- Each RediMount kit is motor specific - not gearhead specific & is completely separate from the gearhead
- This allows the following:
- Changing motors in the field with ease
- Each specific kit can mount to any Micron gearhead within the same frame size
Assignment of Micron Gearheads to RediMount Adapters
Gearheads that fit to the RediMount Adapters
| RediMount Adapters | Micron Gearheads |
|---|---|
| RM060 | XT060, VT006, VTR006 |
| RM075 | VT075, VTR075, VT090, VTR090 |
| RM090 | XT080, |
| RM100 | VT010, VTR010, VT115, VTR115 |
| RM115 | XT120 |
| RM142 | XT160 |
| RM180 | VT018, VTR018 |
| RM220 | VT014, VTR014 |
Home >
Knowledge Base >
FAQs >
Downloads >