Hybrid Connector Washdown Motor M23
![]() |
|
Pinout
Power & SFD AKM2 - AKM6 (Feedback codes C-)

Power & SFD3/DSL AKM2 - AKM6 (Feedback codes CA, GE, GF)

Technical Data
| Power | Signal | |
|---|---|---|
| Pins | 4 | 4 |
| Housing | Stainless Steel V4A (AISI 316) | |
| Seals | Viton (FPM) | |
| Temperature range | -40 to 125 °C | |
| Protection class | IP 67 / IP 69K if plugged | |
| Max. current | 30 A | 10A |
| Max. voltage | 630 V (AC, DC) | 250 V (AC, DC) |
| Test Voltage | 6000 V | 2500 V |
| max. wire cross section | 4 mm² | 1.5 mm² |
| Mating cycles | > 1000 | |
| Pollution class | 3 (to EN 61948) | |
| Overvoltage category | III (to EN 61948) | |
| Max. operating height | 2000m (to EN 61948) | |
Home >
Knowledge Base >
FAQs >
Downloads >