G&L Product Downloads
PiCPro/MMC
| Filename | Description |
|---|---|
| PiCProMonV18_0.zip | PiCPro for Windows Monitor Edition Version 18.0 When installing, use serial number A12345 Full release - 8/25/2010, 43.3 MB |
| PiCProMonV17_0.zip | PiCPro for Windows Monitor Edition Version 17.0 When installing, use serial number A12345 Full release - 12/05/2008, 42.3 MB |
| PiCProMonV16_1.zip | PiCPro for Windows Monitor Edition Version 16.1 When installing, use serial number A12345 Full release - 06/22/2007, 42.4 MB (Supports Windows Vista) |
| PiCProMonV16_0.zip | PiCPro for Windows Monitor Edition Version 16.0 When installing, use serial number A12345 Full release - 10/09/2006, 41.0 MB |
| PiCProMonV15_1.zip | PiCPro for Windows Monitor Edition Version 15.1 When installing, use serial number A12345 Full release - 09/22/2005, 36.4 MB |
| MMC4PC26.zip | MMC for PC Support Software V2.6 Full release - 05/09/2015, 1,174 KB Supports Windows 7, Vista and XP (32 bit only) |
HMI H-Designer
| Filename | Description |
|---|---|
| H-Designer V6[1].3.1-169.zip | H-Designer Version 6.3.1 Build 169 Released 12-15-2008, 21,776 KB Registration Serial Number: 31775044-124-11760 |
Centurion Servo Motor
| Filename | Description |
|---|---|
| LSM.ZIP | LSM Motor Information 140 KB |
| MSM.ZIP | MSM Motor Information 100 KB |
| Centurion MSM and LSM Servo Motor CD 15,366 KB |
Centurion Servo Amplifier
| Filename | Description |
|---|---|
| DSAProV1_5.zip | DSAPro Drive Commissioning Sofware Version 1.5 23,079 KB |
| HSM_NSMREP_DSA.zip | DSAPro Motor Database 79 KB |
| HSM_NSMREP_DSM.zip | DSMPro Motor files for NSM Replacement Motors 2 KB |
| dsmpro16.zip | DSMPro Version 1.6 for Use with DSM Drives 1,008 KB |
| EASY.ZIP | Easy Size - Includes New DSA Drives and XSM Motors 688 KB |
| HSM & NSM v6.pdf | Brochure for the HSM and NSM Replacement Motors |
Home >
Knowledge Base >
FAQs >
Downloads >