Skip to main content

Kollmorgen Support Network

Expansion Card POS-IO | 13 Aug 2014 | |

Expansion Card POS-IO

Usable with S700

General

This expansion card can be used with S700 Drive.
The PosI/O expansion card can be pushed into slot 2 or 3.

The expansion card PosI/O provides an extra SubD connector (X5) with high-speed, bidirectional digital 5 V inputs/outputs. The setup software can be used to preset various input and output functions, e.g.

  • Position encoder emulation (ROD- or SSI- compatible)
  • Input for high-speed 5 V RS485 signals (electronic gearing, master-slave operation)

The command OPTION2 delivers a code for the built-in expansion card. Bit 7 shows the specific type of the expansion card:

Bit7 = 0 (PosI/O Monitor, e.g.. OPTION2=0x2002)
Bit7 = 1 (PosI/O, e.g. OPTION2=0x2082)

Expansion Card

Front Cover

Connectivity

A detailed description of the multiple connectivity can be found in the servo amplifiers's instructions manual.

Feedback (X5)

  • Incremental encoder ROD (AquadB) 5V
  • Incremental encoder ROD (AquadB) 5V mit Hall
  • SSI Encoder (Gray oder Binär)

Electronic gearing, Master Slave operation (X5)

  • Connection to a S700 - Master, 5V signal level

Connection to stepper motor controllers (step and direction) (X5)

  • Step/Direction input with 5 V signal level

Encoder Emulation (X5)

  • Incremental encoder output - A quad B
  • SSI encoder output
  • Zero pulse support only up to 4096 counts resolution (ENCOUT)

Pinning

Wiring diagrams see S700 instructions manual.

X5 Function Remarks
1 Digital GND  
2 I/O 1+

bidirectional, function will be defined by the parameters GEARMODE or FBTYPE

3 I/O 1-
4 I/O 2+
5 I/O 2-
6 I/O 3+
7 I/O 3-
8 reserved  
9 reserved  
Back to top

About this Article

Kollmorgen Support