Commissioning of Unknown Hall Motors with the S300
Commissioning of Unknown Hall Motors with the S300
- Find out the hall counting direction HALLDIR
MPOLES 0 Set no. of motor poles to 0
OPMODE 2 Current mode
T 0.5 Command 0.5 amps of current
- Set MPHASE to following values: 30, 90,120,150,210,270,330
After every single setting of MPHASE, read the value of Hall-Segments with “M SR_HALL”
For example:
M SR_HALL [SYSTEM] 0200000A WORD = 0x0001
The hall segment number is 1 (0x0001)
There are 2 sequences of hall segment numbers possible:
a) 1,5,4,6,2,3 for positive direction HALLDIR=0
b) 1,3,2,6,4,5 for negative direction HALLDIR=1
set the parameter HALLDIR to 0 for positive direction or to 1 for negative direction.
- Find out the counting direction of the position feedback PFB
Turn the motor by hand without current. Check the values of PFB.
The PFB values should be bigger when the direction of rotation is positive (clockwise - looked upon the motor shaft). If the direction is negative, it can be changed by DIR command (only for pulse encoders).
- Find out MPHASE:
MPHASE 90
MSG 2
PFB The second number (with 3 decimal places) is the angle e.g. 153.237.
Multiply angle with no. of pole pairs, e.g. 153.237 x 3 = 459.711. Subtract 360 until the result is a value between 0 and 359. The rounded value is the value for MPHASE:
459,711 – 360 = 99,711 => MPHASE = 100
- Save the value with the command SAVE.
For example:
Settings for AKM-Motors: DIR=1, MPHASE=0, HALLDIR=0
Home >
Knowledge Base >
FAQs >
Downloads >