CAN Objects 1000 - 1FFF S300-S700
| 28 Apr 2017
|
|
CAN Objects 1000 - 1FFF S300-S700
| Index |
Subindex |
Data Type |
Access |
PDO mappable |
Description |
ASCII |
| 1000h |
0 |
UNSIGNED32 |
ro |
— |
Device type |
— |
| 1001h |
0 |
UNSIGNED8 |
ro |
— |
Error register |
— |
| 1002h |
0 |
UNSIGNED32 |
ro |
yes |
Manufacturer—specific status register |
— |
| 1003h |
|
ARRAY |
|
|
Pre—defined error field |
— |
| 1003h |
0 |
UNSIGNED8 |
rw |
— |
Number of errors |
— |
| 1003h |
1...8 |
UNSIGNED32 |
ro |
— |
standard error field |
— |
| 1005h |
0 |
UNSIGNED32 |
rw |
— |
COB—ID SYNC message |
— |
| 1006h |
0 |
UNSIGNED32 |
rw |
No |
Communication cycle period |
— |
| 1008h |
0 |
Visible String |
const |
— |
Manufacturer device name |
— |
| 1009h |
0 |
Visible String |
const |
— |
Manufacturer hardware version |
— |
| 100Ah |
0 |
Visible String |
const |
— |
Manufacturer software version |
— |
| 100Ch |
0 |
UNSIGNED16 |
rw |
— |
Guard time |
— |
| 100Dh |
0 |
UNSIGNED8 |
rw |
— |
Lifetime factor |
— |
| 1010h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1010h |
1 |
UNSIGNED32 |
rw |
— |
Save all parameters |
SAVE |
| 1011h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1011h |
1 |
UNSIGNED32 |
rw |
— |
Restore all default parameters |
RSTVAR |
| 1014h |
0 |
UNSIGNED32 |
rw |
— |
COB—ID for the Emergency Object |
— |
| 1016h |
|
RECORD |
|
|
Consumer heartbeat time |
|
| 1016h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1016h |
1 |
UNSIGNED32 |
rw |
— |
Consumer heartbeat time |
— |
| 1017h |
0 |
UNSIGNED16 |
rw |
— |
Producer heartbeat time |
— |
| 1018h |
|
RECORD |
|
|
Identity Object |
— |
| 1018h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1018h |
1 |
UNSIGNED32 |
ro |
— |
Vendor ID |
— |
| 1018h |
2 |
UNSIGNED32 |
ro |
— |
Product Code |
— |
| 1018h |
3 |
UNSIGNED32 |
ro |
— |
Revision number |
— |
| 1018h |
4 |
UNSIGNED32 |
ro |
— |
Serial number |
SERIALNO |
| 1026h |
|
ARRAY |
|
|
OS prompt |
— |
| 1026h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1026h |
1 |
UNSIGNED8 |
w |
— |
StdIn? |
— |
| 1026h |
2 |
UNSIGNED8 |
ro |
— |
StdOut? |
— |
| 1400h |
|
RECORD |
|
|
RXPDO1 communication parameter |
— |
| 1400h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1400h |
1 |
UNSIGNED32 |
rw |
— |
RXPDO1 COB — ID |
— |
| 1400h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type RXPDO1 |
— |
| 1401h |
|
RECORD |
|
|
RXPDO2 communication parameter |
— |
| 1401h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1401h |
1 |
UNSIGNED32 |
rw |
— |
RXPDO2 COB — ID |
— |
| 1401h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type RXPDO2 |
— |
| 1402h |
|
RECORD |
|
|
RXPDO3 communication parameter |
— |
| 1402h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1402h |
1 |
UNSIGNED32 |
rw |
— |
RXPDO3 COB — ID |
— |
| 1402h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type RXPDO3 |
— |
| 1403h |
|
RECORD |
|
|
RXPDO4 communication parameter |
— |
| 1403h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1403h |
1 |
UNSIGNED32 |
rw |
— |
RXPDO4 COB — ID |
— |
| 1403h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type RXPDO4 |
— |
| 1600h |
|
RECORD |
|
|
RXPDO1 mapping parameter |
— |
| 1600h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1600h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1601h |
|
RECORD |
|
|
RXPDO2 mapping parameter |
— |
| 1601h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1601h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1602h |
|
RECORD |
|
|
RXPDO3 mapping parameter |
— |
| 1602h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1602h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1603h |
|
RECORD |
|
|
RXPDO4 mapping parameter |
— |
| 1603h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1603h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1800h |
|
RECORD |
|
|
TXPDO1 communication parameter |
— |
| 1800h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1800h |
1 |
UNSIGNED32 |
rw |
— |
TXPDO1 COB—ID |
— |
| 1800h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type TXPDO1 |
— |
| 1800h |
3 |
UNSIGNED16 |
rw |
— |
Inhibit time |
— |
| 1800h |
4 |
UNSIGNED8 |
const |
— |
reserved |
— |
| 1800h |
5 |
UNSIGNED16 |
rw |
— |
event timer |
— |
| 1801h |
|
RECORD |
|
|
TXPDO2 communication parameter |
— |
| 1801h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1801h |
1 |
UNSIGNED32 |
rw |
— |
TXPDO2 COB—ID |
— |
| 1801h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type TXPDO2 |
— |
| 1801h |
3 |
UNSIGNED16 |
rw |
— |
Inhibit time |
— |
| 1801h |
4 |
UNSIGNED8 |
const |
— |
reserved |
— |
| 1801h |
5 |
UNSIGNED16 |
rw |
— |
event timer |
— |
| 1802h |
|
RECORD |
|
|
TXPDO3 communication parameter |
— |
| 1802h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1802h |
1 |
UNSIGNED32 |
rw |
— |
TXPDO3 COB—ID |
— |
| 1802h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type TXPDO3 |
— |
| 1802h |
3 |
UNSIGNED16 |
rw |
— |
Inhibit time |
— |
| 1802h |
4 |
UNSIGNED8 |
const |
— |
reserved |
— |
| 1802h |
5 |
UNSIGNED16 |
rw |
— |
event timer |
— |
| 1803h |
|
RECORD |
|
|
TXPDO4 communication parameter |
— |
| 1803h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1803h |
1 |
UNSIGNED32 |
rw |
— |
TXPDO4 COB—ID |
— |
| 1803h |
2 |
UNSIGNED8 |
rw |
— |
Transmission type TXPDO4 |
— |
| 1803h |
3 |
UNSIGNED16 |
rw |
— |
Inhibit time |
— |
| 1803h |
4 |
UNSIGNED8 |
const |
— |
reserved |
— |
| 1803h |
5 |
UNSIGNED16 |
rw |
— |
event timer |
— |
| 1A00h |
|
RECORD |
|
|
Mapping parameter TXPDO1 |
— |
| 1A00h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1A00h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1A01h |
|
RECORD |
|
|
Mapping parameter TXPDO2 |
— |
| 1A01h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1A01h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1A02h |
|
RECORD |
|
|
Mapping parameter TXPDO3 |
— |
| 1A02h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1A02h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |
| 1A03h |
|
RECORD |
|
|
Mapping parameter TXPDO4 |
— |
| 1A03h |
0 |
UNSIGNED8 |
ro |
— |
Number of entries |
— |
| 1A03h |
1...8 |
UNSIGNED32 |
rw |
— |
Mapping for n—th application object |
— |