Skip to main content
press_release | Kollmorgen announces its next-generation PCMM2G controller |
|
minute read

RADFORD, VA., Oct. 1, 2024 — Kollmorgen, a global leader in motion control and automation systems, today released its new PCMM2G programmable motion controller.

PCMM2G Motion Controller

This highly scalable controller offers simple integration with systems based on the Kollmorgen Automation Suite as well as with third-party devices, bringing new capabilities and greatly increased performance to everything from standalone machines to complex, modular automation systems.

The PCMM2G controller is compatible with previous-generation PDMM and PCMM controllers from Kollmorgen, offering a simple migration path while enabling greater flexibility and a 1.5–3.5x faster fieldbus cycle rate than PCMM and PDMM. It also supports most third-party automation systems while improving performance and ease of use.

Leading performance

Kollmorgen’s new controller is based on a 1.5 GHz quad-core processor that delivers industry-leading cycle times. It is designed to support everything from small, simple machine modules to high-complexity automation environments with up to 64 axes of synchronized path motion, including S-curve and other complex moves.

The PCMM2G controller also includes 8 GB of internal flash memory, six digital inputs, two digital outputs, integral functional safety modules and an onboard human-machine interface panel.

Seamless integration

100BASE-T connectivity supports UDP, HTTP, Modbus®, Ethernet/IP and PROFINET® for fast integration with most systems. Dual Ethernet ports allow system configuration while connected to an industrial network. An uninterruptible real-time clock with battery backup, plus support for an external time-keeping server via network time protocol (NTP), ensures precise timing and synchronization across all axes.

For Kollmorgen PDMM and PCMM controller users, the PCMM2G offers a simple upgrade path with step-by-step migration assistance. And all customers can count on full support, both online and live.

Simple usability

Plug-and-play capabilities with Kollmorgen Automation Suite and third-party systems ensure easy setup. Integrated tools simplify and speed network configuration, servo tuning and machine optimization. Support for file management and backup/restore is provided through a USB slot to accommodate removable flash drives.

When employed as part of the full Kollmorgen Automation Suite, the PCMM2G controller offers the additional benefits of simplified inventory, reduced setup time, consolidated software, and the confidence of having one trusted automation supplier with fully integrated components and complete system validation.

“Whether you’re a Kollmorgen Automation Suite customer or you’re looking to maximize the performance of third-party motion components, our next-generation PCMM2G is designed for you,” says Chris Cooper, Product Management Senior Director. “It’s exceptionally fast and powerful. It’s fully featured and versatile. And it’s an easy way to bring advanced automation capabilities to practically any industrial application, from small simple machines to large highly complex environments.”

About Kollmorgen

Kollmorgen, a Regal RexnordTM brand, has more than 100 years of motion experience, proven in the industry’s highest-performing, most reliable motors, drives, AGV control solutions and automation control platforms. We deliver breakthrough solutions that combine exceptional performance, reliability and ease of use, giving machine builders an irrefutable marketplace advantage.

Specifications are subject to change without notice. It is the responsibility of the product user to determine the suitability of this product for a specific application.

The following are believed to be the trademark and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. ModBus: Schneider Electric, USA, Inc.; PROFINET: PROFIBUS PROFINET International.

Regal Rexnord is a trademark of Regal Rexnord Corporation.

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.

Learn More

PCMM2G

The PCMM2G programmable motion controller is available in three options and scales from 8 to 64 axes with a quad-core 1.5 GHz CPU. Learn how it delivers seamless integration and a simplified user experience for every automation challenge.
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

Automatic Pick and Place machine installing components on circuit board

How mechatronics design improves motion system performance >

Discover how mechatronics design boosts motion system performance by integrating servo systems and control for faster commissioning and integrated motion.
manufaturing facility with multi-axis motion control

Mastering Multi-Axis Motion Control in Modern Production Cells >

When motion systems scale, synchronization gets harder. Learn how modern production cells maintain precision, stability and throughput at speed.
Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever

Off-the-Shelf Motion Powers Fastest Cube-Solving Robot Ever  >

Learn how an off-the-shelf motion system powered the fastest puzzle cube-solving robot. Speed, precision and synchronized multi-axis motion explained.
PCMM2G Datasheet

PCMM2G Datasheet >

With up to 64 axes of synchronized motion control, the next-generation PCMM2G automation controller scales to take everything from simple machines to highly complex environments to the next generation of speed, performance and ease of use.