Expansion Card POS-IO
Usable with S700
General
This expansion card can be used with S700 Drive.
The PosI/O expansion card can be pushed into slot 2 or 3.
The expansion card PosI/O provides an extra SubD connector (X5) with high-speed, bidirectional digital 5 V inputs/outputs. The setup software can be used to preset various input and output functions, e.g.
- Position encoder emulation (ROD- or SSI- compatible)
- Input for high-speed 5 V RS485 signals (electronic gearing, master-slave operation)
The command OPTION2 delivers a code for the built-in expansion card. Bit 7 shows the specific type of the expansion card:
Bit7 = 0 (PosI/O Monitor, e.g.. OPTION2=0x2002)
Bit7 = 1 (PosI/O, e.g. OPTION2=0x2082)
Expansion Card

Front Cover

Connectivity
A detailed description of the multiple connectivity can be found in the servo amplifiers's instructions manual.
Feedback (X5)
- Incremental encoder ROD (AquadB) 5V
- Incremental encoder ROD (AquadB) 5V mit Hall
- SSI Encoder (Gray oder Binär)
Electronic gearing, Master Slave operation (X5)
- Connection to a S700 - Master, 5V signal level
Connection to stepper motor controllers (step and direction) (X5)
- Step/Direction input with 5 V signal level
Encoder Emulation (X5)
- Incremental encoder output - A quad B
- SSI encoder output
- Zero pulse support only up to 4096 counts resolution (ENCOUT)
Pinning
Wiring diagrams see S700 instructions manual.
| X5 | Function | Remarks |
|---|---|---|
| 1 | Digital GND | |
| 2 | I/O 1+ |
bidirectional, function will be defined by the parameters GEARMODE or FBTYPE |
| 3 | I/O 1- | |
| 4 | I/O 2+ | |
| 5 | I/O 2- | |
| 6 | I/O 3+ | |
| 7 | I/O 3- | |
| 8 | reserved | |
| 9 | reserved |
Home >
Knowledge Base >
FAQs >
Downloads >