Skip to main content

Designing for Manufacturability Technology Brief - Capabilities Overview - Discusses how machine control systems that feature servo drives with built-in controllers deliver capabilities that significantly enhance productivity in manufacturing environments.

Fill out this short form

to view this White Paper

-OR-

Login / Register

to gain access to Kollmorgen content

Privacy Statement - By sending us your contact details you agree that your personal data/user behavior can be electronically stored and processed. If you no longer wish to receive the enewsletter, you can unsubscribe at any time.

CAPTCHA

AKD BASIC

AKD BASIC drives provide all the performance features of our leading AKD Series, along with built-in machine and motion control that can be programmed in BASIC programming language from AKD WorkBench. These drives can eliminate the need for a separate PLC or allow machine designers to customize drive functionality.

Learn More

AKD PDMM®

The AKD PDMM® combines one AKD servo axis and the PCMM EtherCAT master controller that supports up to 31+ more additional AKD axes.

  • Full KAS automation capabilities using IEC61131-3 soft PLC industry standard programming language
  • Integrated control for multiple servo axes, complete I/O and HMI interface
Learn More

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More

Related Resources

AKD BASIC Mentor Sessions: AKD BASIC Setup

AKD BASIC Mentor Sessions: AKD BASIC Setup & AKD BASIC Advanced Programming Loops >

The AKD BASIC drive is easy to program using the Beginners All-Purpose Symbolic Instruction Code programming language, or BASIC. In this session we will demonstrate how our WorkBench software allows for easy programming, testing and verification of…
Kollmorgen Automation Suite injects some pace into metalworking

Pipes cut to order >

Cut to length in no time at all, with no shavings and hardly any burs: Kollmorgen Automation Suite injects some pace into metalworking
Kollmorgen Automation and Motion Control - Full line catalog

Kollmorgen Full-line Catalog >

At Kollmorgen, we know that OEM engineers can achieve a lot more when obstacles aren’t in the way. With direct sales, engineering support, manufacturing facilities, and distributors spanning the Americas, Europe, the Middle East, and Asia, we’re…

Reduce Development Costs, Simplify Integration and Improve Performance of Packaging Machinery with AKD® PDMM >

Reduce Development Costs, Simplify Integration and Improve Performance of Packaging Machinery with AKD® PDMMTechnology Brief - Q & A - Learn how AKD PDMM technology reflects changes and trends in the packaging industry.

450 Blisters per Minute... PLC, Motion Control, and Drive as One Unit: A Complete Solution for PG Express >

Unparalleled innovations and passion to shape up the future of India is what best describes Kollmorgen. Not resting on its laurels, Kollmorgen exhibits relentless performance, ensuring reliability and quality by way of products and solutions it…

Flat Glass, Double Edger “TITAN” Model Uses Proven Cost-Effective Motion Control Solution >

Challenge: Simplify machine design and reduce cost without sacrificing performance.Solution: AKD® PDMM based control system consisting of permanent magnet servo motors as well as induction motors with both open and closed loop functionality.

Candy Production is Transformed with a Proven Cost-Effective Motion Control Solution >

Challenge: Simplify the candy machine without sacrificing performance.Solution: Couple the AKD® PDMM with the KBM™ series motor to reduce the bill of materials.

Schleuter - Labeling Machine - 360 degree labeling with direct drive >

Motion Control and Direct Drives for labeling - 360 degree labeling with direct drive - Joint development: Motion control solution with integrated labeling controller