The X series hazardous-duty AC synchronous motors provide torque up to 1,500 ozin (1059 N-cm) and are available in NEMA 42 and 66 frame sizes (110 mm and 170 mm). They run at 72 rpm with a 120 Vac or 240 Vac, 60 Hz power supply, or 60 rpm with a 240 Vac, 50 Hz power supply.