What is the permitted length of the motor cable?
- <10m: noise emission acc. to IEC 61800-3 category C2
- >10m: noise emission acc. to IEC 61800-3 category C3
- >25m: with motor choke 3YL (see Accessories Manual)
- max: 50m
See Instructions Manual for more information.
Home >
Knowledge Base >
FAQs >
Downloads >