Q: Does Kollmorgen offer a safety solution?
Q: Does Kollmorgen offer a safety solution?
A: Yes, the Kollmorgen Safety Module (KSM) products include the KSM Compact Safety Module, KSM Modular Safety PLC, and the SafePLC development software. The Kollmorgen safety solution provides:
- Significantly higher productivity using the Motion Safety Concept
- Low system costs using standard commercial of-the-shelf (COTS) components
- Flexible and expandable safety solutions utilizing a modular design
- Tested and certified by TUV achieving PLe (ISO 13849) and SIL3 (IEC 61508)
- Interfaces seamlessly to Kollmorgen’s AKD, ServoStar, and KAS motion systems
- All important safe motion functions are available with the modules
KSM-compact Safety Module
- For 1 or 2 safe axes
- Up to 2 expansion modules
- Base unit with 16 safe I/O
- Expandable up to 60 safe I/O
- 1 safe relay output, expandable
- 2 pulse outputs, 2 signal outputs
- Expandable up to 6 pulse and 6 signal ouputs
- Up to 800 function blocks
- Space-saving, compact design
KSM-modular Safety PLC
- Up to 12 safe axes
- Up to 8 expansion modules
- Base unit with 56 safe I/O
- Expandable up to 200 safe I/O
- 1 safe relay output, expandable
- 2 pulse outputs, up to 10 signal outputs
- Expandable up to 14 pulse and 22 signal outputs
- Up to 3000 function blocks
- For applications with large number of interfaces
Available Safety Functions (PLe & SIL3)
- Safe Stop Function: STO, SS1, SS2, SOS
- Safe Velocity Function: SLS, SSM, SSR, SMS
- Safe Position Function: SLP, SCA, SLI
- Safe Direction Function: SDI
- Safe Brake Function: SBC
Connectivity:
- EtherCAT
- CANopen
- Profinet
- PROFIsafe and EtherCAT FSOE slave
Home >
Knowledge Base >
FAQs >
Downloads >