Power Connector Motor M40, 8-poles
| 07 Nov 2013
|
|
Power Connector Motor M40, 8-poles
 |
- View
- Contact Socket
- Contacts
- Lamella Clamp
- Dimensions
|
Technical Data
| |
Power |
Signal |
| Pins |
4 |
4 |
| Temperature range |
-20 to 130 °C |
| Protection class |
IP 66/67 if plugged |
| Max. current |
75 A |
30A |
| Max. voltage |
630 V (AC, DC) |
250 V (AC, DC) |
| Test Voltage |
6000 V |
4000 V |
| max. wire cross section |
16 mm² |
4 mm² |
| Mating cycles |
> 50 |
| Pollution class |
3 (to EN 61948) |
| Overvoltage category |
III (to EN 61948) |
| Max. operating height |
2000m (to EN 61948) |