Skip to main content

Kollmorgen Support Network

PiCPro Programming Software | 25 Feb 2015 | |

PiCPro Programming Software

A Single-Point Solution for Total Machine Control

PiCPro® offers the most flexible toolset for motion application programming available. Motion instructions are as simple to use as ladder logic counters and timers. Sophisticated functions like multi-tasking provide the headroom to solve the toughest applications.

Brochures, Manuals & Software

Features

  • Single-point programming for logic, motion, process, data management, communications and drive setup, tuning and maintenance.
  • Complete ladder logic instruction set to make machine control easy.
  • Powerful motion instruction set including positioning, indexing, gearing, cam profiling and linear/circular interpolation.
  • User-developed instructions (UDFBs) to create programs that can be reused in application after application.
  • Powerful diagnostic functions including logic monitoring, data viewing, data forcing and servo tuning for quick start up and maintenance.
  • On-line edit of logic and motion to speed application development and troubleshooting.
  • Real-time preemptive multi-tasking to solve high performance applications.
  • Ethernet TCP/IP support for plant integration and remote application programming and debugging over the internet.

PiCPro Works!

PiCPro is a proven motion programming tool that keeps on getting better.  G&L Motion Control delivers continuous improvement with continuity for users.  Eleven major feature releases with 100% upward compatibility proves our commitment to improving our products while preserving your software investment.
Experience the balance between flexibility, simplicity and power delivered by PiCPro to solve your application.

About this Article

Kollmorgen Support