Permanent Magnet Servomotor and Induction Motor Considerations
Motion long considered a mainstay of induction motors, encroachment in the area of 50 hp and greater have been seen recently for some applications by permanent magnet (PM) servomotors. These applications usually have dynamic considerations that require position-time closed loop and high accelerations. When accelerating large loads, permanent magnet servomotors can work with very high load to motor inertia ratios and still maintain performance requirements. This paper reviews recent advances in permanent magnet servo motor technology and the new options available to achieve even greater performance than available with an induction motor of similar power.
Click on the title below to access the full white paper:
Permanent Magnet Servomotor and Induction Motor Considerations
Home >
Knowledge Base >
FAQs >
Downloads >