Power Cables for Motors (EU)
Technical data of motor power cables depend on the cable material. US cables have different data from EU cables. Particular differences include:
- temperature range
- cable diameter
- bending radius
- insulation material
It is strongly recommended to use cables configured by Kollmorgen to avoid bad contacts, wrong pinout and EMC problems.
Configured Power Cables (EU)
Kollmorgen delivers mating connectors as well as configured cables in various lengths with mounted mating connectors.
Cables with installed connectors on both cable ends are used for motors with connectors.
Cables with wire end ferrules are used on the cable's motor end for motors with terminal box. On the amplifiers end the used connectors are installed with shield connection measures.
| Motor | Connector | Cable data see table below | Connector | Amplifier |
|---|---|---|---|---|
| AKM DBL/DBK |
Power Connector Motor M23 | ![]() |
Power connector | AKD-B/P/T/M up to 24A |
| AKM1 | Power Connector Motor M40, 6 poles | ![]() |
Power connector 48A |
AKD-B/P/T/M 48A |
| AKM1 | Y-TEC Connector | ![]() |
Power connector grid 7.62mm |
AKD-B/P/T/M |
| AKM DBL/DBK |
Power Connector Motor M23 | ![]() |
Power connector M23 | AKD-N |
| AKM1 | Y-TEC Connector | ![]() |
Power connector M23 | AKD-N |
| AKM DBL/DBK |
Power Connector Motor M23 | ![]() |
Power connector grid 7.62mm |
S300 (230V) |
| AKM DBL/DBK |
Power Connector Motor M23 | ![]() |
Power connector grid 7.62mm |
S300 (400/480V) |
| AKM DBL/DBK |
Power Connector Motor M23 | ![]() |
Power connector housed grid 7.62mm |
S601-620 |
| AKM DBL/DBK |
Power Connector Motor M23 | ![]() |
Power connector grid 7.62mm |
S701-724 |
| AKM |
Power Connector Motor M40, 6 poles |
![]() |
Wire end ferrules |
S748/772 |
| AKM1 | Y-TEC Connector | ![]() |
Power connector grid 7.62mm |
S300 (230V) |
| AKM1 | Y-TEC Connector | ![]() |
Power connector grid 7.62mm |
S300 (400/480V) |
| AKM1 | Y-TEC Connector | ![]() |
Power connector housed grid 7.62mm |
S601-620 |
Technical Data
The table describes the minimum requirements which the European Kollmorgen cables comply with. Single data of the delivered cables can be better than the data given below, but they will never be worse.
| Motor | Motor + Brake | Motor | Motor + Brake | Motor | Motor + Brake | Motor | Motor + Brake | Motor | Motor + Brake | Motor | Motor + Brake | Motor | Motor + Brake | Motor | Motor + Brake | ||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Cable description* | (4x1) | (4x1+(2x1)) | (4x1.5) | (4x1.5+(2x1)) | (4x2.5) | (4x2.5+(2x1)) | (4x4) | (4x4+(2x1)) | (4x6) | (4x6+(2x1)) | (4x10) | (4x10+(2x1.5)) | (4x16) | (4x16+(2x1.5) | (4x25) | (4x25+(2x1.5) | |
| Outer diameter (in mm) | 9 | 10 | 10 | 11 | 12 | 14 | 13 | 15 | 16 | 17 | 19 | 22 | 23 | 24 | 27 | 28 | |
| Weight (kg/km) | 95 | 115 | 165 | 205 | 220 | 260 | 315 | 340 | 430 | 490 | 630 | 690 | 1020 | 1210 | 1560 | 1620 | |
| Jacket insulation material | Polyurethan (Q) | ||||||||||||||||
| Jacket color | Desina, Orange, RAL2003 | ||||||||||||||||
| Main shielding material | tinned copper braid | ||||||||||||||||
| Main shielding coverage | >=85% | ||||||||||||||||
| Core cross section (in mm²) |
Power | 1 | 1 | 1,5 | 1,5 | 2,5 | 2,5 | 4 | 4 | 6 | 6 | 10 | 10 | 16 | 16 | 25 | 25 |
| Signal | - | 1 | - | 1 | - | 1 | - | 1 | - | 1,5 | - | 1,5 | - | 1,5 | - | 1,5 | |
| Current carrying capacity (in A, acc. to EN60204, install type B2) |
Power | 10,1 | 10,1 | 13,1 | 13,1 | 17,4 | 17,4 | 23 | 23 | 30 | 30 | 40 | 40 | 54 | 54 | 70 | 70 |
| Signal | - | 10,1 | - | 10,1 | - | 10,1 | - | 10,1 | - | 13,1 | - | 13,1 | - | 13,1 | - | 13,1 | |
| Core material | Copper, fine wire, IEC 60228 Cl. 5 or 6 | ||||||||||||||||
| Core insulation material | Polyolefin Polymer / Polypropylen | ||||||||||||||||
| Core identifier | Number/Letter/Color | ||||||||||||||||
| Capacitance Core/Core (800-1200Hz) (in pF/m) |
Power | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 120 | 200 | 200 | 200 | 200 | 200 | 200 |
| Signal | - | 120 | - | 120 | - | 120 | - | 120 | - | 150 | - | 150 | - | 150 | - | 150 | |
| Capacitance Core/Shield (800-1200Hz) (in pF/m) |
Power | 150 | 150 | 150 | 150 | 150 | 150 | 180 | 180 | 180 | 180 | 360 | 360 | 360 | 360 | 360 | 360 |
| Signal | - | 150 | - | 150 | - | 150 | - | 180 | - | 180 | - | 360 | - | 360 | - | 360 | |
| Inner shield material | - | ||||||||||||||||
| Inner shield coverage | - | ||||||||||||||||
| Temperature range (in °C) |
Static | -30 ... +80 | |||||||||||||||
| Moved | -20 ... +80 | ||||||||||||||||
| Bending radius | Static | 6x Outer Diameter D | |||||||||||||||
| Moved | 10x Outer Diameter D | ||||||||||||||||
| Tensile Strength | Static | 50N/mm² | |||||||||||||||
| Moved | 20N/mm² | ||||||||||||||||
| Max. permitted acceleration | 40m/s² | ||||||||||||||||
| Max. permitted speed | 240m/min | ||||||||||||||||
| Bending cycles | 10 Mio. at 10xD | ||||||||||||||||
| Rated voltage | 1000V | ||||||||||||||||
| Test voltage (in kV) |
Power | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 | 4 |
| Signal | - | 1,5 | - | 1,5 | - | 1,5 | - | 1,5 | - | 1,5 | - | 1,5 | - | 1,5 | - | 1,5 | |
| Insulation resistance ( in MOhm x km) |
20 | ||||||||||||||||
| Silikon free | Yes | ||||||||||||||||
| FCKW free | Yes | ||||||||||||||||
| PVC free | Yes | ||||||||||||||||
| Halogen free | Yes | ||||||||||||||||
| Oil resistant | Yes | ||||||||||||||||
| Flame retardant | Yes | ||||||||||||||||
| UL | Yes | ||||||||||||||||
| CE | Yes | ||||||||||||||||
| CSA | Yes | ||||||||||||||||
| RoHS | Yes | ||||||||||||||||
*= (..) shows the shielding
Home >
Knowledge Base >
FAQs >
Downloads >