Kollmorgen Automation System
General
The "Automation System" consists of a
- KAS Programmable Controller with customized programming installed,
- the EtherCAT connection to
- Servo Amplifiers and the KAS Input and Output Terminals,
- Motor cables and Feedback Cables along with the required Servo motors.
Kollmorgen customer service and application technicians support the customer during the entire development and design phase as well as the on-site installation phase, in order to ensure that all requirements are fulfilled from design through to production.

Customized automation solution
- A Kollmorgen customer consultant analyzes the need and the targets
- The solution for the application is programmed with the integrated development environment, KAS IDE.
- The application created is executed on the KAS Programmable Controller.
- KAS Operator Panels are connected with the KAS Programmable Controller via the Modbus TCP
- The KAS Programmable Controller communicates with our Servo Amplifiers and KAS Input and Output Terminals via the EtherCAT Bus.
- Kollmorgen Servo Amplifiers can drive a wide range of Servomotors with or without Gearheads, Induction Machines, DC Motors, and Direct Drives.
- We also offer all Accessories required for servo amplifiers and motors.
Literature Sets and Software
A collection of literature and software can be found on the Downloads page.
Home >
Knowledge Base >
FAQs >
Downloads >