Encoder connector Washdown Motor
| 07 Nov 2013
|
|
Encoder connector Washdown Motor
 |
- View
- Contact socket
- Contacts
- Lamella Clamp
- Dimensions
|
Pinout

Technical Data
| Pins |
17 |
| Housing |
Stainless Steel V4A (AISI 316) |
| Seals |
Viton (FPM) |
| Temperature range |
-40 to 125 °C |
| Protection class |
IP 67 / IP 69K if plugged |
| Max. current |
9 A |
| Max. voltage |
125 V (AC, DC) |
| Test Voltage |
2500 V |
| Contact resistance |
< 5 Ohm |
| Mating cycles |
> 1000 |
| Pollution class |
3 (to EN 61948) |
| Overvoltage category |
III (to EN 61948) |
| Max. operating height |
2000m (to EN 61948) |
| Cable diameter max. |
10 mm |
| Wire cross section |
0.2 to 0.52 mm² |