Skip to main content

Kollmorgen Support Network

Kollmorgen Essentials Cable Drive Feedback Connector Field Termination Instructions

Manufacturer instructions for field termination of Kollmorgen Essentials cables for the feedback connector in case of cutting cables to length or breaking the plastic connector and having to fix in the field.

File Versions

KEC Field Termination Instructions.pdf (2.42 MB)
1.0

Manufacturer instructions from Amphenol for field termination of Kollmorgen Essentials cables for the feedback connector in case of cutting cables to length or breaking the plastic connector and having to fix in the field. This specification covers the process for assembling a MSPE Series plug connector to a cable when using the IDC termination option.

About this Download

Taxonomy: