Skip to main content

Kollmorgen Support Network

CVC700HW Datasheet >

The CVC700 vehicle controller is a first step toward a modular AGV system. It offers increased processing power and enhanced communication, using the same successful form factor and IP65 housing as the CVC600
Kollmorgen LS2000

LS2000 Datasheet >

The two-dimensional laser scanner equipped with Pulse Ranging Technology enables reliable and extremely precise measurements with great repeat accuracy and short response times. LS2000 accurately detects reflectors for the proven NDC8 laser…
MCD8 and MCD8 HS Datasheet

MCD8 and MCD8 HS Datasheet >

MCD8 and MCD8 HS are hand-helded manual control devices for Automated Guided Vehicles (AGVs). The controls are easy to use and provide good ergonomics, handling/controlling steering, driving, and load handling. Useful when commissioning the system…

NDC Flex Datasheet >

NDC Flex is a groundbreaking system that merges the efficiency of automated guided vehicles (AGVs) with the adaptability of autonomous mobile robots (AMRs). This hybrid approach ensures peak site productivity while mitigating risks related to…

OPT X2 Pro 7 Datasheet >

The OPT X2 Pro 7 is a user-friendly vehicle operator terminal for Automated Guided Vehicles (AGV) with multi-language support and a high level of customization.
Kollmorgen Launches the new generation of AC and DC Motor Controllers for AGVs and AMRs

Kollmorgen Launches the new generation of AC and DC Motor Controllers for AGVs and AMRs >

Kollmorgen, a global leader in navigation and controls technology for automated guided vehicles (AGVs) and autonomous mobile robots (AMRs), announces the launch of the AC7 and DC7 Motor Controllers, a powerful new generation of AC and DC motor…
Kollmorgen Autonomous Mobile Solutions, DC7

DC7 Datasheet >

The DC7 motor controller family incorporates a combination of superior quality, flexibility, and efficiency for automated guided vehicle (AGV) and autonomous mobile robot (AMR) designers that only settle for the best.
Kollmorgen Autonomous Mobile Solutions, AC7

AC7 Datasheet >

The AC7 motor controller family incorporates a combination of superior quality, flexibility, and efficiency for automated guided vehicle (AGV) and autonomous mobile robot (AMR) designers that only settle for the best.
Cirrus Datasheet

Cirrus Datasheet >

Cirrus is a cloud-based solution, enabling efficient collaboration between employees on-site and at the office. It simplifies the commissioning work with tuning and verification of layouts. Cirrus includes both Cirrus Cloud and Cirrus Install.
Subscribe to Automated Guided Vehicles