Skip to main content

Kollmorgen Support Network

AKD Feedback Connector | 07 Nov 2013 | |

AKD Feedback Connector

subd15-hd_aufbau.jpg

Technical Data

Pins 15, high density
Temperature range -40 to 120 °C
Protection class  
Max. current  
Max. voltage  
Test Voltage  
Contact resistance  
Mating cycles  
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Cable diameter max. 13 mm
Wire cross section AWG 19 to 24
0.25 to 0.75 mm²

Not for SFD3 or DSL Feedback.  

About this Article

Kollmorgen Support