Skip to main content

Kollmorgen Support Network

AKD & Dunkermotoren Linear Motor | 07 Nov 2016 | |

AKD & Dunkermotoren Linear Motor

Drive:  AKD-P00306-NBCN-0000, FW 1.15.0.1
Motor: STA2510S, 51.2mm Pole pair pitch
Feedback: SIN/COS, 51.2mm pitch (one SIN cycle / 1 motor electrical cycle)

Connections:

  Motor AKD X10
SIN+ Blue 13
SIN- Red 14
COS+ White 15
COS- Brown 16
+5Vdc Yellow 10
0V Green 11
+TH Pink 9
-TH Grey 8
Shield Shield Case
    AKD X2
U phase Black_1 W
V Phase Black_2 V
W Phase Black_3 U
PE Green/yellow PE
Shield Shield PE

Motor data file attached
AKD parameter file attached

Autotuner doesn't like this motor much.  Better results with manual tuning and observer.

 

About this Article

Kollmorgen Support