Error Message F10
Valid for S300, S400, S600, S700
Display | Meaning | Possible cause | Measure S300/S700 | Measure S400/S600 |
---|---|---|---|---|
F10 | S300: cable broken X5 | Connector / cable problem | Check connectors / cables. | - |
Supervision in the slave responds too soon after a restart | Set the parameter SDLY to 8,000. (FW 1.31 or higher) | - | ||
No differential-mode voltage signals used | Signal sources must switch between – 5V and 5 V, not between 0V and 5V. | - | ||
S400/S600: Flash EEPROM | - | |||
S700: Reserved | - | - |