Wake and Shake Function WSCNFG 0
Valid for S300, S400, S600, S700
Table of Contents
- Commutation angle MPHASE
- Relevant parameters for W&S
- Temporal course of W&S
- Currents which are relevant at the W&S
- Guide for the attitude of the W&S parameter (in special cases)
- Process related limitation of the W&S function
- Minimization of uncontrolled movements
- Guarantee a stable function
- Possibility for the analysis of the W&S function
- Procedure
- Check list
- Searchkom status
- Commutation fault F25
The W&S routine consists of two parts. A rough regulation of the MPHASE value in the current mode and a fine-tuning in the velocity mode.
- Rough determination: At the beginning of the W&S current, pulses are switched to the motor with different room vectors (0°, 90°, 180°, 270°). By the resulting movement, the angle of rotor/stator position is determined.
- Fine determination: With the roughly certain phase value you change over to the velocity mode. Now a fine tuning of the angles takes place.
Commutation angle MPHASE

Relevant parameters for W&S
| Parameter | Amplifier / FW | Function of the parameter for W&S |
|---|---|---|
| IPEAK | S300/S700 | - |
| S400/S600 FW<3.75 | Fine determination: 60% of the adjusted IPEAK | |
| S400/S600 FW<3.76 – 5.94 | Fine determination: | |
| S400/S600 FW>=5.95 | Fine determination: IPEAK for the IQ component | |
| REFIP | S300/S700 | Fine determination: IPEAK |
| S400/S600 FW<3.75 | Current for rough determination in current mode | |
| S400/S600 FW<3.76 – 5.94 | Current for rough determination in current mode | |
| S400/S600 FW>=5.95 | Current for rough determination in current mode | |
| REFIP2 | S300/S700 | Current for rough determination in current mode: fine determination for the ID component |
| S400/S600 FW<3.75 | - | |
| S400/S600 FW<3.76-5.94 | - | |
| S400/S600 FW>=5.95 | Fine determination: REFIP2 for the ID component | |
| WSTIME | S300/S700 S400/S600 FW>5 | Time of the current pulse in the current mode in ms. |
| WSTIME2 | S300 FW>2.26 S400/S600 FW>7.33 | Time between two current pulse in the current mode in ms. |
| WSTIME3 | S300/S700 FW>2.25 | Time between the rough and the fine tuning in ms |
| WSLOOP | S300/S700 S400/S600 FW>5.81 | Number of W&S gateways before the averaging For the FW versions 5.82 –5.99 and 7.00 – 7.32 set WSLOOP to 1 (S400 / S600) |
| VCOMM | S300/S700 S400/S600 | Sensitiveness of the F25 – commutation error monitoring. At VCOMM VLIM = the supervision is switched off |
| VCTIME (msec) | S300/S700 FW>2.31 | Necessary duration to the triggering of a F25 at different signs. |
| LAST25 | S400/S600 FW>5.95 | Kind of the F25 error (see liste below) |
| M SEARCHKOM 0 | S300/S700 S400/S600 FW>5 | Switching off the W&S before the first enabling |
| M SEARCHKOM 1 | S300/S700 S400/S600 FW>5 | Starting a new W&S procedure |
| SEARCHKOM (Im Oszilloskop unter benutzerdefiniert) | S300/S700 S400/S600 | Status of the W&S procedure |
| VLO | S300/S700 S400/S600 | Acceleration consideration observer feedback |
| FILTMODE | S300/S700 S400/S600 | Observer setup |
| MLGQ / GV / GVTN | S300/S700 S400/S600 | Gain of current and velocity controllers |
Temporal course of W&S

Currents which are relevant at the W&S
S300/S700
Rough determination: REFIP2
Fine determination: REFIP2 for the ID component, IPEAK for the IQ component
S400/S600
Rough determination: REFIP
Fine determination: REFIP2 for the ID component, IPEAK for the IQ component
Guide for the attitude of the W&S parameter (in special cases)
| No | Application | Measure |
|---|---|---|
| 1 | Stiff mechanics heavy weight | increase REFIP and REFIP2 |
| 2 | Smooth mechanics low weight | decrease REFIP and REFIP2 |
| 3 | Oscillating axis | Current (CTUNE) and velocity controller must be setup correctly |
| 4 | System with resonances | Define a "waiting time" for fading away with the parameters WSTIME and WSTIME2 |
| 5 | Linear motors | VLO values should be in the range of 0 and 0.2 |
Process related limitation of the W&S function
In the previous section it is described that the angle is determined by the position change which is caused by the impressed current.
This means however, that during the W&S process a movement only occurs, that has been caused by the current impression.
The angle will be determined with a wrong value, if an external impression causes a movement, too.
Disturbing outer excitations can be:
- powerful vibrations of the machine caused by other components
- Other axes which make a W&S at the same time
- Cross forces
- A busy axis at the W&S start
- A oscillation capable construction. The first W&S excitates the system distorts further measuring
Minimization of uncontrolled movements
Despite all security procedures there are constellations which make an uncontrolled movement of the motor possible:
- incorrect determination of the commutation angle
- incorrectly stored angle value
- incorrect orientation of the feedback
- incorrect wiring of the motor lines
- incorrect wiring of the feedback lines
- not correctly adjusted DIR value
- not correctly adjusted resolution of the feedback
We recommend two possible strategies to reduce the energy in the moved maschine parts:
Method I – F25 / F08 switch off directly
ERRCNFG 83894402 -> both a F08 ((over-speed) and a F25 (Commutation faults) switch the power stage off immediately (no speed-down ramps), also at overload / power stage fault / AS option .
reduce VCOMM e.g. to 5 -> fault F25 is recognized faster. Axis has to build up no time energy.
VOSPD adjust to smallest possible value -> (to) fast movements can cause F08 (over-speed). A dynamic adaption would be also conceivable.
Method II – F25 switch off directly / F08 ramp speed down
ERRCNFG 83894274 -> a F25 (Commutation faults) switch the power stage off immediately (no speed-down ramps), also at overload / power stage fault / AS option .
-> a F08( (over-speed) starts a fast speed-down ramping. If this is not possible, the power stage is disabled after 20% of the time EMRGTO.
EMRGTO to 1,5 x DECSTOP -> ramp in the fault case. The ramp must be chosen as short as possible but the motor still can follow with the requested current and the mechanics.
Example:
DECSTOP 200 (ms) / EMRGTO 300 (ms) !! Dimension of EMRGTO ms, DECSTOP in ACCUNIT !!.
reduce VCOMM e.g. to 5 -> fault F25 is recognized faster. Axis has to build up no time energy.
VOSPD adjust to smallest possible value -> (to) fast movements can cause F08 (over-speed). A dynamic adaption would be also conceivable.
Tip:
Soft-Reset of faults:
DRVCNFG2 1073741824 -> F04 and F25 can be softly reset (without restart). Considerable gain in time at field bus systems.
Guarantee a stable function
To guarantee a stable function a correct parameterizing is necessary.
- A "correct" setting of the inpressing current. (See setup possibilities W&S)
- Small values are necessary for the observer at linear motors with a stiff coupling of the feedback. At the S300 an automatic tuning should be done with the command "OTUNE".
- The parameter setting of the controller must be correct. A too high gain lead to oscillation. Too small gain does not move the motor sufficiently.
Possibility for the analysis of the W&S function
- If during the W&S a commutation fault appears, then the cause of the message can be checked with the macro variable LAST25.
- With an oscilloscope image of the W&S procedure, causes like a not open holding brake, strong resonances or similar causes can be found out.

Current Velocity SEARCHKOM
Procedure

Check list
| N° | Check | Measure |
|---|---|---|
| 1 | Has the servo amplifiers parameters (gain values) been adapted to the application (mass)? | Update gain values. |
| 2 | Can the motor axis move within a small angle? | Unlock holding brake and remove mechanical blockade. |
| 3 | Does axis stand still at start of the W&S process? | Remove excitement source for movement. |
| 4 | Does the stimulating current suffice to overcome the sluggishness and the friction of the system? | Increase REFIP / REFIP2 |
| 5 | Does the rotating field of the motor agree with the counter direction of the feedback? | Change rotating field direction (swap two phases) |
| 6 | Is there a faultless function of the feedback on the complete move distance? | Move the acis by hand. |
| 7 | Is the resolution of the feedback scaled correctly? (ENCLINES (SinCos) = width of pole pitch/resolution) !! ENCIN (TTL) | Correct Enclines (ENCIN) |
| 8 | At linear motors: Has the observer been adapted to the rigid coupling of the feedback? | Reduce VLO. VLO 0 switches off the observer. S300: command OTUNE |
| 9 | Is there a very strong movement at the W&S e.g. with air bearing motors? | Reduce REFIP |
| 10 | S300/S700: Filtmode at Smith Predictor. Is the motor inductance and motor resistance registered exactly? | Register correct values. |
| 11 | Motors of other manufacturers: has CTUNE been done? | Command CTUNE (tunes current controller) |
Searchkom status
1: switch to OPMODE=2
2: startingposition saved
3: roughly adjustment in OPMODE=2, Activity of WSTIME3
4: switch to OPMODE=0
5-8: smooth adjustment with x%ID of REFIP2
9: calculate MPHASE
10: back to the pre OPMODE and succesful end of W&S
20: back to the pre OPMODE and faulty end of W&S
Commutation fault F25
The commutation fault F25 is a collecting error message which can have several causes.
S400 / S600, LAST25
To be able to find the cause of this error message, the macro variable LAST25 has been introduced with firmware 5.97. This variable contains an identifier, that is refreshed at every appearance of a F25 fault. The identifier can be requested with the command "M LAST25".
These identifiers are possible:
- LAST25 = 0 W&S contouring fault supervision
The drive did more than 1.5 mechanical "turns" during the W&S phase - LAST25 = 1 W&S phase 1 (rough determination)
Deflection too big: the position distance before and after the current flow is (electrically) larger than 35 degrees. - LAST25 = 2 W&S phase 1 (rough determination)
Deflection too small: The sum of the squares of the deflections is smaller than WSAMPL (or 65536/ENCLINES if WSAMPL = 0) - LAST25 = 3 W&S phase 2 (fine determination)
Iq current value too high: If the current is higher than 7.6% of DIPEAK at the end of the phase 2, then this indicates a wrong commutation angle. - LAST25 = 4 W&S after the phase 2 (fine determination).
The difference between the MPHASE of the phase 1 (rough determination) and the MPHASE of the Phase2 (fine determination) is larger than 30 degrees. - LAST25 = 5 HALL faulty segment number when switching on the amplifier
Segments 0 or 7 has been detected when reading the HALL signals. This indicates a faulty HALL cable. - LAST25 = 6 HALL faulty segment number at the segment change
Segments 0 or 7 has been detected when reading the HALL signals. This indicates a faulty HALL cable. - LAST25 = freely 7
- LAST25 = 8,9 Top level supervision of the commutation fault
This fault is aroused if the actual speed is greater than threshold VCOMM, if the ctual current is greater than ICONT and the sign of the current does not match the actual acceleration (e.g. braking action at positive speed and positive current). The supervision reprts if the described faulty situation lasts at least 12 msek
S300 / S700, ERRCODE2
To be able to find the cause of this error message, the variable ERRCODE2 has been introduced. This variable contains an identifier, that is refreshed at every appearance of a F25 fault. The identifier can be requested with the command ERRCODE2 .
- ERRCODE2 = 8 W&S contouring fault supervision.
The drive did more than 1.5 mechanical "turns" during the W&S phase - ERRCODE2 = 9 W&S phase 1 (rough determination) Deflection too big.
The position distance before and after the current flow is (electrically) larger than 35 degrees. - ERRCODE2 = 10 W&S phase 1 (rough determination) Deflection too small.
The sum of the squares of the deflections is smaller than WSAMPL (or 65536/ENCLINES if WSAMPL = 0) - ERRCODE2 = 11 W&S after the phase 2 (fine determination).
The difference between the MPHASE of the phase 1 (rough determination) and the MPHASE of the Phase2 (fine determination) is larger than 30 degrees. - ERRCODE2 = 12 W&S phase 2 (fine determination) Iq current value too high.
f the current is higher than 7.6% of DIPEAK at the end of the phase 2, then this indicates a wrong commutation angle.
Reasons for commutation fault (F25) / VCTIM description
S300 (version: 03.08.2008)
1. During standard operation
a. Acceleration-/Deceleration phase
The commutation fault F25 occurs, if the sign of the current actual value and the sign of the the speed change do not fit to each other (8 msec long). This indicates the run-away of the motor and is stopped by an immediate block of the power stage. The commutation fault is supervised only when the current speed exceeds the adjusted threshold VCOMM. To switch the supervision off, the threshold value VCOMM must be set to the maximum possible value.
b. constant speed
The commutation fault occurs, if at a constant positive speed, the sign of the currrent actual value is negative and the value exceeds half of the max. value (for VCTIME msec). The commutation fault is only then supervised if the current speed exceeds the lowest of the two values VLIM/s and VCOMM. To switch this supervision off, the threshold value VLIM and VCOMM must be set to a higher value (if possible). With the parameter VCTIME the sensitiveness of the supervision can be adjusted. At VCTIME=0 the commutation fault is reproted immediately. In the case of an error message during the regular operation the time and/or the threshold value VCOMM should be increased.
2. During the Wake&Shake process
If a speed of more than 180 rpm is measured during the wake & shake process (determination of MPHASE at FBTYPE = 7), this indicates the run-away of the motor and leads to the block of the power stage. The fault F25 is then generated, too, if during the W&S a too low amplitude of the sine/cosine signal is measured (< 10% of nominal value)
3. With Hall sensors
(FBTYPE=11, FBTYPE=12) a fault F25 is generated, if a not valid segment number (0 or 7) has been read.
Back to top
Home >
Knowledge Base >
FAQs >
Downloads >