Transport and Storage
Valid for AKD, S300, S400, S600, S700, AKM
Classification according to IEC 61800-2
Transport
| Class | Environment | Limits | Conditions |
|---|---|---|---|
| 2K3 | Temperature | -25...+70°C | rate of change max. 20K / hour |
| 2K3 | relative humidity | max. 95% | no condensation |
Storage
| Class | Environment | Limits | Conditions |
|---|---|---|---|
| 1K4 | Temperature | -25...+55°C | rate of change max. 20K / hour |
| 1K3 | relative humidity | 5...95% | no condensation |
| - | Duration | < 1 year | no restriction |
| > 1 year | Capacitors must be re-formed |
Home >
Knowledge Base >
FAQs >
Downloads >