Skip to main content

Kollmorgen Support Network

Resolver Connector (S300 - S700) | 13 Aug 2014 | |

Resolver Connector (S300 - S700)

Technical Data

Pins9
Temperature range-40 to 120 °C
Protection class 
Max. current 
Max. voltage 
Test Voltage 
Contact resistance 
Mating cycles 
Pollution class3 (to EN 61948)
Overvoltage categoryIII (to EN 61948)
Cable diameter max.13 mm
Wire cross sectionAWG 19 to 24
0.25 to 0.75 mm²

About this Article

Kollmorgen Support