Resolver+SFD connector Washdown Motor
![]() |
|
Pinout
Resolver (Feedback code R-)

SFD (Feedback code C-)

Technical Data
| Pins | 12 |
|---|---|
| Housing | Stainless Steel V4A (AISI 316) |
| Seals | Viton (FPM) |
| Temperature range | -40 to 125 °C |
| Protection class | IP 67 / IP 69K if plugged |
| Max. current | 10 A |
| Max. voltage | 160 V (AC, DC) |
| Test Voltage | 2500 V |
| Contact resistance | < 5 Ohm |
| Mating cycles | > 1000 |
| Pollution class | 3 (to EN 61948) |
| Overvoltage category | III (to EN 61948) |
| Max. operating height | 2000m (to EN 61948) |
| Cable diameter max. | 10 mm |
| Wire cross section | 0.2 to 0.52 mm² |
Home >
Knowledge Base >
FAQs >
Downloads >