MAXTEMPM Parameter (S300-S700)
Valid for S300, S400, S600, S700
| ASCII - Command | MAXTEMPM | |||
| Syntax Transmit | MAXTEMPM [Data] | |||
| Syntax Receive | MAXTEMPM <Data> | Available in | ||
| Type | Variable rw | MMI | Yes | |
| ASCII Format | Float | CANBus Object Number | 3586 (hex) | |
| DIM | Ohms | PROFIBUS PNU | 1734 (dec) IND = 1 (dec) | |
| Range | 0.0 .. 6000.0 | DPR | 134 (dec) | |
| Default | 300 | |||
| Opmode | All | Data Type Bus/DPR | Integer32 | |
| Drive State | - | Weighting | 1000 | |
| Start Firmware | 1.0 | |||
| Configuration | No | Last Change of this Object | 2.6 | |
| Function Group | temperatures | EEPROM | Yes | |
| Short Description | Motor Temperature Switch off Threshold | |||
Description
| The motor temperature for switching off (defined by the resistance in ohms). MAXTEMPM = 0 switch of the monitoring of the motor temperature (F06) See also SLTEMPM |
Home >
Knowledge Base >
FAQs >
Downloads >