Skip to main content

Kollmorgen Support Network

Hybrid Connector Washdown Motor M23 | 07 Nov 2013 | |

Hybrid Connector Washdown Motor M23

image
  1. View
  2. Contact Socket
  3. Contacts
  4. Lamella Clamp
  5. Dimensions

Pinout

Power & SFD AKM2 - AKM6 (Feedback codes C-)

image

​Power & SFD3/DSL AKM2 - AKM6 (Feedback codes CA, GE, GF)

image

Technical Data

  Power Signal
Pins 4 4
Housing Stainless Steel V4A (AISI 316)
Seals Viton (FPM)
Temperature range -40 to 125 °C
Protection class IP 67 / IP 69K if plugged
Max. current 30 A 10A
Max. voltage 630 V (AC, DC) 250 V (AC, DC)
Test Voltage 6000 V 2500 V
max. wire cross section 4 mm² 1.5 mm²
Mating cycles > 1000
Pollution class 3 (to EN 61948)
Overvoltage category III (to EN 61948)
Max. operating height 2000m (to EN 61948)

About this Article

Kollmorgen Support