Kollmorgen Stepper Motor Technology Greatly Simplifies Machine DesignTechnology Brief - Q & A - If extensive wiring in your application is proving to be a difficult issue, then stepper motors are the best choice as they require significantly less wiring then a typical servo motor.
Fill out this short form
to view this White Paper
-OR-
Login / Register
to gain access to Kollmorgen content
POWERPAC K and N Series
The POWERPAC series includes rugged NEMA 34 and 42 hybrid stepper motors designed to achieve extremely high torque. These units are available with standard options and co-engineered modifications to provide an exact application fit.
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.
Related Resources
Kollmorgen Stepper Motor Catalog >
Kollmorgen’s stepper motors are designed with versatility, ease–of–use, and cost-effectiveness in mind. They provide high torque in a small package and come in a wide range of standard sizes, constructions, windings and options.
POWERPAC® K/N Series Stepper Motor Catalog >
The K/N series are larger step motors with the power, rugged construction, and options that make these motors ideal for heavy industrial applications. Options include: IP65, terminal boxes and MS connectors. Enhanced versions provide the maximum…
Get Exact Positioning Without the Complexity with Stepper Motors >
If you’re looking for precise motion with easy setup, then stepper motors should be your first choice when building or upgrading a machine.
What You Need to Know When Selecting a Drive for Your Stepper Motor >
To get the most out of your stepper motor, you need to pair it with the proper drive. There are three critical elements to keep in mind when making your selection: voltage, current and inductance. Each one plays an important part in a motor’s…