Skip to main content

There was a time when consumers didn’t pay much attention to slightly misprinted or misaligned labels. That time has long passed. Today, any problem with the package is seen as a defect in the product itself. Manufacturers spend a lot of effort – and potentially waste a lot of product – making sure that only perfectly labeled packages reach market. Any improvement to the labeling process that reduces that effort – and the potential for waste – directly affects the bottom line.

Keeping the Production Line Moving

Labeling machines require precise positioning and torque, often at very high speeds. As products come down the line by the hundreds every minute, labels need to be applied accurately and with the right pressure to avoid smearing, peeling, tearing or product damage. Depending on the label material and adhesive, even a tiny variation in velocity or timing can cause errors that waste material and bring production to a halt.

Improving the Production Process

Better motion can do more than increase productivity and minimize scrap. Today’s most advanced labeling machines use direct drive servo motors and multi-axis controls to eliminate mechanical linkages, reducing floor space and maintenance requirements. Machines can also be designed in a modular fashion to accommodate a wide range of product requirements. And they can incorporate safety functions and intelligent features such as smart indexing, pushbutton changeover and more.

The Kollmorgen Label Means Better Motion

With the industry’s most advanced servo motors, drives and controls, Kollmorgen is the best choice for motion solutions that make a difference in machine productivity, versatility and profitability. Our direct drive technologies are leading the way in the conversion to electrical systems that are more compact, efficient and adaptable than their mechanical predecessors. And our unique co-engineering capabilities ensure the exact fit for your most demanding motion requirements.

KAS components in machine

Kollmorgen Automation Suite™ Overview >

Kollmorgen Automation Suite (KAS) includes all the software and hardware you need to bring truly differentiated, high-performance machines to market faster. KAS has been proven to measurably accelerate development, increase throughput, minimize scrap and maximize overall equipment effectiveness.

Kollmorgen AKD Servo Drive

AKD Servo Drive >

AKD® Series is a proven perfomer, supporting the largest customer installed base, and offers:

  • Industry leading motion control loops
  • Extensive motor feedback and drive fieldbus support including EtherCAT, EtherNet/IP, Profinet RT, etc.
  • Plug-and-play with Kollmorgen motors
  • WorkBench GUI, acclaimed for customer experience and usability
AKD2G Servo Drive

AKD2G Servo Drive >

Born from a rich AKD heritage, AKD2G is the latest servo drive technology adding:

  • Dual-axis technology for additional space savings
  • Built-in functional safety options via SafeMotion Monitor (including FSoE)
  • Color Graphic Display
  • Optimized for single-cable power and feedback

AKM Motors >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application…

AKM2G Servo Motor >

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.

PMX Series Medium Image

PMX Series >

The PMX family of hybrid stepper motors offers unmatched versatility through a wide range of standard and customizable options, unmatched value through exceptional performance at an affordable cost, and unmatched reliability through Kollmorgen’s superior motion expertise and build quality.

High TorquePOWERMAX II® M and P Stepper Motors - Kollmorgen

POWERMAX II® M and P Stepper Motors >

The POWERMAX II® M and P Series are NEMA 23 stepper motors feature an octagonal housing and are available in half-, single-, and two-stack configurations. These units offer a wide variety of standard options and affordable co-engineered modifications, without sacrificing scalability and lead time.

POWERPAC® K and N -Hybrid Stepper Motor - Kollmorgen

POWERPAC K and N Series >

The POWERPAC series includes rugged NEMA 34 and 42 hybrid stepper motors designed to achieve extremely high torque. These units are available with standard options and co-engineered modifications to provide an exact application fit.

E & H - Stepper Motor - Kollmorgen

E&H Hybrid Series >

Featuring a conventional round frame, these high-efficiency, low-loss stepper motors provide lower rotor inertia and higher acceleration compared to other motors in their class. They are available in NEMA 34 and 42 frame sizes.