Skip to main content

Industry 4.0 Ready

The AKM™ Family gives you unprecedented choice and flexibility, with the industry’s largest standard selection of servo motors and the ability to quickly co-engineer modifications to perfectly fit your application. Paired with the outstanding torque density and precision of our AKD Family drives, these servo systems provide the exact specifications of a custom solution with the affordability and fast delivery of a standard solution.

AKM2G Servo Motor >

AKM2G represents the latest evolution of the industry-leading AKM motor family. With significant torque increases in the same motor size OEMs can achieve substantial performance improvement without changing the motor mounting or using more machine space.

AC Synchronous Servo Motors

AKM™ Series Servo Motor >

Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application requirement.

AKM2G & AKM Low Voltage DC Servo Motors >

AKM and AKM2G Low Voltage servo motors are designed for high-performance, demanding dynamic applications which require 24-96 VDC bus input.

AKME Series Servo Motors

AKME Series Servo Motors >

AKME Series is built on the AKM platform and designed for use in Zone 2 and Zone 22 environments with ATEX and IECEx global certification.
Stainless Steel AKMH Series

Stainless Steel Food Grade AKMH Series >

The AKMH Series is built to withstand the most rigorous of washdown regimens. The combination of the AKMH’s IP69K construction and corrosion resistant materials make for a servo motor that will last the life of your machine.
Kollmorgen AKMA Servo Motor

AKMA Servo Motors >

The lightweight AKMA servo motor is designed for harsh environments like food and beverage processing, and delivers performance and reliability.
AKM Washdown transparent

AKM Washdown and Food Grade >

AKM Washdown and Washdown Food Series servomotors incorporate a protective 2-K coating, IP67-rated seals, stainless steel hardware, special greases and other materials designed for applications such as food, beverage and pharmaceutical processing where hygiene and frequent cleaning are critical requirements.

Engineer the Exceptional

Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.

Learn More