Skip to main content

Kollmorgen Support Network

AnalogPowerX

PiCPro and PowerX hardware support. Corrects error: Control Response: Hex file too old for hardware. PiCPro Version: V14.1, V14.1SP1, V15.0, V15.1, V15.1SP1. Firmware Version: 2.0, 2.01, 2.02, 2.03, 2.04, 2.05. For more information, see:

File Versions

AnalogPowerX.zip (65.65 KB)
Readme.txt (999 bytes)
–

PiCPro and PowerX hardware support. Corrects error: Control Response: Hex file too old for hardware. PiCPro Version: V14.1, V14.1SP1, V15.0, V15.1, V15.1SP1. Firmware Version: 2.0, 2.01, 2.02, 2.03, 2.04, 2.05. For more information, see:

About this Download