Resolution Processing of Sine Cosine Encoders
Valid for S300, S400, S600, S700
Hardware Resolution
The 1 Vss signal is analog buffered with factor 3.3 and evaluated by an AD converter.
1 VSS sincos input ≡ 3.3 VSS AD converter
± 2.5 VAD converter ≡ ± 2048 increments
Software Resolution with S400 and S600
The incremental value of the AD converter is internally multiplied with 4 and can be monitored with the MACRO variables SI4 and CO4.
1 VSS ≡ (4096 Inc • 1V • 3.3 • 4) / 5 V
1 VSS ≡ 10813 Inc
1 VSS ≡ ± 5406 Inc
Software Resolution with S300 and S700
The incremental value of the AD converter is used directly and can be monitored with the MACRO variables SIENC und COENC.
1 VSS ≡ (4096 Inc • 1V • 3.3) / 5 V
1 VSS ≡ 2703 Inc
1 VSS ≡ ± 1351 Inc
Home >
Knowledge Base >
FAQs >
Downloads >