A servo motor is a rotary actuator that allows for precise control of angular position. It consists of a motor coupled to a sensor for position feedback. It also requires a servo drive to complete the system. The drive uses the feedback sensor to precisely control the rotary position of the motor. Learn more about what is a servo motor in our Technologies Explained series.
Kollmorgen’s family of servo motors gives you unprecedented choice and flexibility so you can select the best servo motor for your application. By pairing our servo motors with our family of plug-and-play servo drives, selecting the right motion control products has never been easier.
Standard Kollmorgen servo motors and servo drives offer the best of both worlds – the exact specifications of a custom solution with the faster delivery times and lower cost of a standard catalog product. For your truly unique motion control applications, work with our engineering team to customize a solution for your machine design. Either way, standard product or customized, we can help you choose the motion control solution that meets your exact requirements.
Our servo motors are designed for even the most challenging environments. Whether you need a servo motor to withstand the rigorous washdown routines of food and beverage production, to offer explosion proof performance in oil and gas operations, or operate under extreme temperature conditions, Kollmorgen has you covered.
AKM Motors >
Our best-in-class, high-performance servomotors offer a wide range of mounting, connectivity, feedback and other options. More than 500,000 standard models are available along with co-engineered modifications to suit almost any application…
Kollmorgen Goldline® Series Servo Motors >
The Kollmorgen Goldline® Series provides optimum performance for applications that involve rapid acceleration/deceleration, compliant loads or large inertia mismatches. These motors are available for 230 and 400/480 VAC line voltage. We also offer…Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.