DBL/DBK – the brushless motor for demanding applications
DBL/DBK brushless motors employ a high performace magnet system and are particularly suited to demanding motion control applications where rapid acceleration/deceleration and high throughput positioning are critical. Shortened versions are available for space restricted brushless motor applications.

Features
Features
- High performance magnets for highly dynamic function
- Flange dimensions to IEC standard, fit j6, accuracy according to DIN 42955, tolerance class R
- Vibration class N according to DIN ISO 2373
- Insulation for 480Vrated mains voltage (DBL1 : 230V)
- Insulation material class F according to DIN 57530
- Shaft end without a fitted-keyway
- Protection Class IP64 Motor without shaft-sealing ring
- Protection Class IP65 Motor with shaft-sealing ring
- Built-in resolver
- DBL2–8 and DBK motors are UL Recognized
Options
- Holding brake
- Shaft with keyway
- Radial shaft-sealing ring
- Vertical mounting sockets for resolver and power connections
- Built-in high resolution EnDat encoder
- Second thermal protection contact
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
DBL - DBK Typenschlüssel | German | |
Share URL /sites/default/files/public_downloads/dbl-dbk_d.pdf |
DBL-DBK Betriebsanleitung DE | German | |
Share URL /sites/default/files/public_downloads/Kollmorgen%20DBL-DBK%20Synchron-Servomotoren%20Betriebsanleitung.pdf |
DBL-DBK Part Number Scheme | English | |
Share URL /sites/default/files/public_downloads/dbl-dbk_e.pdf |
DBL-DBK Synchronous Servomotors Instructions Manual EN | English | |
Share URL /sites/default/files/public_downloads/Kollmorgen%20DBL-DBK%20Synchronous%20Servomotors%20Instructions%20Manual_0.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Kollmorgen DBL DBK Servo Motor Brochure UK | English | Share URLview | |
Kollmorgen DBL DBK Servomotoren Broschüre DE | German | Share URLview | |
Kollmorgen DBL DBK Servomotori Opuscolo IT | Italian | Share URLview | |
Kollmorgen Full-line Catalog | English | Share URLview | |
KOLLMORGEN Motion Control- und Antriebslösungen Katalog CH | German | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
Kollmorgen DBK Synchron Servomotor 3D Zeichnung | German | |
Share URL /sites/default/files/public_downloads/Kollmorgen%20DBK%20Synchron-Servomotor%203D_Zeichnung_de-de_rev1.zip |
Kollmorgen DBL Synchron Servomotor 3D Zeichnung | German | |
Share URL /sites/default/files/public_downloads/Kollmorgen%20DBL%20Synchron-Servomotor%203D_Zeichnung_de-de_rev2.zip |
Title | File Language | Date | Share URL |
---|---|---|---|
Blue Guide | English, German | |
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC |
DBL & DBK Servomotor EU Declaration of Conformity EN | English | |
Share URL /sites/default/files/public_downloads/CE_DBL_DBK%20EN.pdf |
EAC Certification for Motors | English, Russian | |
Share URL /sites/default/files/public_downloads/eac_declaration_motors.pdf |
Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.