

EC2 Series
The EC2 Series offers an economical solution for light to moderate thrust loads. Ball or lead screw types yield quiet operation, low backlash and high accuracy, with a choice of motor-to-screw reduction types. Exceptionally durable bearing and drive housings are available with optional environmental features to resist moisture and contaminants. The special design minimizes the need for routine maintenance.

Features
Motors available for use with the EC2 Series include:
- Kollmorgen T22T/V and T31T/V Series hybrid stepper motors
- Kollmorgen AKM23C and AKM23D Series AKM™ brushless servo motors
- NEMA 23 custom motor mount
Features
- Max stroke length: 750 mm (29.5 in)
- Max thrust: 3,600 N (810 lbf)
- Ball and lead screw driven with 4, 5, 16 mm leads
- Stepper, brushless servo and custom motor options
- Bearing/drive housing: 6063-T6 aluminum, anodized
- Mounting plates: 6061-T6 aluminum, cast aluminum plate, anodized
- Thrust bearings: angular contact, high thrust ball bearings
- Lead screw: carbon steel alloy, nut: bronze
- Helical gearing: alloy steel, case-hardened
- Guide cylinder: 6063-T6 aluminum, hard-anodized
- Thrust tube: 300 series stainless steel, 1/4 hard and ground
- Ball screw and nut: heat-treated carbon steel alloy
- Belt/pulley: AT-5, polyurethane with steel tensile cords
Options
- Standard or custom lengths to 1 mm
- Motor or screw brakes
- Threaded, spherical or clevis rod ends
- Environmental protective boot
- Timing belt, helical gear and inline direct transmission
- Flange, clevis, side and trunnion cylinder mounting types
- Magnetic home and limit sensors (must add 50mm to stroke length for each end-of-travel sensor, up to 100mm total)
- Linear potentiometer output
Specifications
Mechanical Specifications | Lead Screw Version | Ball Screw Version |
---|---|---|
Max. Stroke Length, mm (in) | 750 (29.53) | 750 (29.53) |
Screw Lead, mm | 4 | 16,5 |
Screw Diameter, mm | 16 | 16 |
Unit Backlash, mm (in) | 0.40 (0.016) | 0.25 (0.010) |
Dimensional Standard | Metric ISO6431 | Metric ISO6431 |
Bore Size, mm | 50 | 50 |
Motor Mount | parallel or inline | parallel or inline |
Performance Specifications | Travel life standard: 25.4 km (1,000,000 in) | |
Max. Thrust Force, N (lbf) | 3600 (810) | 3600 (810) |
Max. Velocity, m/s (in/s) | 0.23 (9.2) | 1.27 (50) |
Max. Rated Duty Cycle | 50 | 100 |
Std. Operating Temp Range, °C (°F) | -30 to +70 (-22 to +158) | 30 to +70 (-22 to +158) |
Environment | IP54 Std. IP65 Opt. | IP54 Std. IP65 Opt. |
Media & Downloads
Title | File Language | Date | Share URL |
---|---|---|---|
EC Series User's Manual | English | |
Share URL /sites/default/files/public_downloads/EC_Series_Users_Manual_en-US_rev1.pdf |
EC Series Position Sensor Data Sheet (EC, N2, NV) | English | |
Share URL /sites/default/files/public_downloads/Position_Sensors_EC_N2_NV%28REVC%29.pdf |
Title | Language | Date | Share URL |
---|---|---|---|
Kollmorgen Catalogo Automazione e Motion Control IT | Italian | Share URLview | |
Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen Automation and Motion Control | English | Share URLview | |
Kollmorgen Electric Cylinder Selection Guide | English | Share URLview | |
Kollmorgen otomasyon ve hareket kontrol çözümleri kataloğu TR | Turkish | Share URLview | |
科尔摩根直线定位器(电动缸)产品手册 | Chinese, Simplified | Share URLview | |
科尔摩根运动控制及伺服系统解决方案 | Chinese, Simplified | Share URLview |
These 3D models are intended to guide your design activities and may be used as reference information. Be sure to consult a Kollmorgen expert to ensure you have the most current and accurate information for critical aspects of design work.
Title | File Language | Date | Share URL |
---|---|---|---|
EC2 Series 3D Interactive Models | English | |
Share URL /sites/default/files/public_downloads/EC2-Series-3D-Interactive-Models.zip |
Title | File Language | Date | Share URL |
---|---|---|---|
Blue Guide | English, German | |
Share URL https://eur-lex.europa.eu/legal-content/EN/TXT/?uri=OJ%3AC%3A2022%3A247%3ATOC |
Support
Trade Compliance | ![]() |
February 21, 2023 |
Normen und Richtlinien | ![]() |
May 10, 2017 |
Standards and Directives | ![]() |
August 21, 2014 |

Contact Us >
Follow the links here to find contact information for Global and North American support and sales information.
AGV Partner Portal >
From the AGV Partner Portal you will be able to access our NDC Services, such as Technical Support, Customer Service and Training. This is also where you download our latest NDC software.
Kollmorgen Channel Partner Site >
This secure site provides access to confidential material for the private use of approved partners only.Engineer the Exceptional
Learn how to engineer exceptional machines, robots and vehicles with the highest-performing, most reliable motors, drives, automation solutions and more.